Beam clamp for 5/16" - 1/2" flange with 1-1/2" snap closed conduit clip, bottom mount, static load capacity: 75 lbs. vertically.
Application | Attach Conduit to Beam - Bottom Mount |
Product Type | Snap-Close Conduit Clip |
Body Material | Assembly |
Color | Various |
Environment | Indoor |
Mount Method | Clamp |
Sub Brand | StrongHold™ |
Standards Met | RoHS Compliant |
Vertical Static Load Capacity (kg) | 34 |
Vertical Static Load Capacity (lb) | 75 |
Part Features | Hammer-On Installation |
UPC | 07498362997 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 1.4143 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Specification Sheet - C-CMP24M58-ENG | English | |
Videos | StrongHold Supports and Fasteners Product Video | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English |