P6M24SM

Snap-Close Conduit Clips

Beam clamp for 1/8" - 1/4" flange with 3/8" snap closed conduit clip, side mount, static load capacity: 25 lbs. vertically.

Specifications

Product Type

Snap-Close Conduit Clips

Color

Metallic

Flange Thickness (In.)

1/8 - 1/4

Application

Attach Conduit to Beam - Side Mount

Part Features

Hammer-On Installation

Static Load (Lbs.)

25.00

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498363859

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.1990

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalogs

StrongHold Electrical/Network Supports and Fasteners: CMCB02--SA-2018-ENG

US English

Specification Sheets

US English

Related Products