P6M58

Snap-Close Conduit Clips

Beam clamp for 5/16" - 1/2" flange with 3/8" snap closed conduit clip, bottom mount, static load capacity: 75 lbs. vertically.

Specifications

Flange Thickness (In.)

5/16 - 1/2

Application

Attach Conduit to Beam - Bottom Mount

Color

Metallic

Part Features

Hammer-On Installation

Product Type

Snap-Close Conduit Clips

Static Load (Lbs.)

75.00

RoHS Compliancy Status

Compliant

Min. Order Qty.

500

Packaging Details

UPC

07498363016

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.1990

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

US English

Catalogs

StrongHold Electrical/Network Supports and Fasteners: CMCB02--SA-ENG

US English

Related Products