Snap close conduit clip for 1/2" - 3/4" conduit with 1/4"-20 threaded hole, static load capacity: 25 lbs. horizontally.
Application | Conduit Clip |
Product Type | Snap-Close Conduit Clip |
Body Material | High Carbon Steel, Spring Tempered |
Color | Black |
Environment | Indoor |
Mounting Hole Diameter (In.) | 0.25 |
Sub Brand | StrongHold™ |
Standards Met | RoHS Compliant |
Vertical Static Load Capacity (kg) | 45.4 |
Vertical Static Load Capacity (lb) | 100 |
Horizontal Static Load Capacity (kg) | 11.3 |
Horizontal Static Load Capacity (lb) | 25 |
Part Features | Secure Snap Close Locking Feature |
UPC | 07498363326 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.1790 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Specification Sheet - C-CMP812M4I-ENG | English | |
Videos | StrongHold Supports and Fasteners Product Video | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English |