Push fit conduit clip, fits EMT 1/2" to 1", static load capacity: 25 lbs.
Application | Conduit to Conduit Trapeze Assembly |
Product Type | Push-Fit Conduit Clip |
Body Material | Assembly |
Color | Various |
Environment | Indoor |
Sub Brand | StrongHold™ |
Standards Met | RoHS Compliant |
Vertical Static Load Capacity (kg) | 11.3 |
Vertical Static Load Capacity (lb) | 25 |
Horizontal Static Load Capacity (kg) | 11.3 |
Horizontal Static Load Capacity (lb) | 25 |
Part Features | No Tools Required |
UPC | 07498363283 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.1990 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Specification Sheet - C-CMP8P16P-ENG | English | |
Videos | StrongHold Supports and Fasteners Product Video | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English |