obsolete

PC038-H25D-D120

Wire Clips - Push Mount

Pan-Clamp™ heavy duty fixed diameter clamp, .38" (9.5mm) bundle, weather resistant nylon 12, black.

Specifications

Mount Method

Push Barb

Material

Weather Resistant Nylon 12

Overall Width (In.)

0.62

Overall Width (mm)

15.7

Environment

Outdoor

Color

Black

Bundle Offset (In.)

0.64

CE Compliant

No

Maximum Bundle Diameter (In.)

0.38

Maximum Bundle Diameter (mm)

9.5

Maximum Panel Thickness (In.)

0.13

Maximum Panel Thickness (mm)

3.2

Panel Hole Diameter (In.)

0.28

Panel Hole Diameter (mm)

7.1

Panel Thickness (In.)

0.13

Panel Thickness (mm )

3.2

Type

Wire Clips - Push Mount

RoHS Compliancy Status

Compliant

Min. Order Qty.

500

Packaging Details

UPC

07498333169

Std. Pkg. Qty.

500

Std. Pkg. Volume (cf)

0.6465

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

1.2929

Related Products