obsolete

PC100-H25D-T120

Wire Clips - Push Mount

Pan-Clamp™ heavy duty fixed diameter clamp, 1.00" (25.4mm) bundle, weather resistant nylon 12, black.

Specifications

Material

Weather Resistant Nylon 12

Color

Black

Width (In.)

0.62

Width (mm)

15.7

Bundle Offset (In.)

0.96

CE Compliant

No

Environment

Outdoor

Max. Bundle Diameter (In.)

1.00

Max. Bundle Diameter (mm)

25.4

Max. Panel Thickness (In.)

0.13

Max. Panel Thickness (mm)

3.2

Mounting Method

Push Barb

Panel Hole Diameter (In.)

0.28

Panel Hole Diameter (mm)

7.1

Panel Thickness (In.)

0.13

Panel Thickness (mm )

3.2

Type

Wire Clips - Push Mount

RoHS Compliancy Status

Compliant

Min. Order Qty.

200

Packaging Details

UPC

07498333174

Std. Pkg. Qty.

200

Std. Pkg. Volume (cf)

0.5317

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

2.6583

Resources

Part Drawings

Pan-Clamp Heavy Duty Clamp PC100-H25D STP

US English

Related Products