PCD1B

Conduit Clamps with Bolt

Conduit clip for 3/4" conduit, 3/4" Rigid/IMC, with bolt and 1/4" non-threaded hole.

Specifications

Application

Clamp with mounting hole to secure conduit to surface

Color

Metallic

Freight Class Code

N/A

Part Features

Bolt and Nut provide positive securing feature

Product Type

Conduit Clamps with Bolt

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498363317

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.2444

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

US English

Catalogs

StrongHold Electrical/Network Supports and Fasteners: CMCB02--SA-ENG

US English

Related Products