Conduit clamp for 1 1/2" conduit, 1 1/4 Rigid/IMC, with nut and bolt and non-threaded mounting hole.
Application | (1) Conduit hanger available for 1/2" – 4" conduit (2) Bolt and nut (Phillips/flathead) provide positive securing feature (3) Available with threaded and non-threaded mounting hole |
Product Type | Conduit Clamp with Bolt |
Color | Silver |
Compatible EMT Size | 1.5 |
Compatible Rigid/IMC Size | 1 -1/4 |
Environment | Indoor |
Material | Stainless Steel Type 304 |
Mounting Bolt Method | Threaded |
Mounting Hole Diameter (In.) | 0.25 |
Standards Met | UL/cUL, RoHS Compliant |
Static Load Capacity (kg) | 22.7 |
Static Load Capacity (lb) | 50 |
Sub Brand | StrongHold™ |
Part Features | Bolt and Nut provide positive securing feature |
UPC | 07498362872 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.5192 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |