PCS16

Screw-On Conduit Supports

Screw-on conduit support for 1.00" EMT for 2 1/8" depth electrical box.

Specifications

Product Type

Screw-On Conduit Supports

Application

Secure Conduit to Metal Stud

Mounting Method

Screw-on installation

Fits EMT (In.)

1.00

Color

Black

Part Features

Allows conduit to be secured within wall cavity

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

100

Packaging Details

UPC

07498372247

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.3342

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

US English

Catalogs

StrongHold Electrical/Network Supports and Fasteners: CMCB02--SA-ENG

US English

Related Products