PSCH12B

Strut Clamp

One-piece strut clamp with saddle used to secure 3/4" conduit, 1/2" Rigid/IMC, 50 lbs. static load capacity.

Specifications

Application

Used to mount conduit to standard 1-5/8 strut

Static Load (Lbs.)

50.00

Color

Silver

Freight Class Code

N/A

Part Features

Load distribution saddle helps distribute weight

Product Type

Strut Clamp

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498364114

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.1790

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

US English

Catalogs

StrongHold Electrical/Network Supports and Fasteners: CMCB02--SA-ENG

US English

Related Products