Universal strut clamp for 1 1/2" EMT/Rigid/IMC conduit, 200 lbs. static load capacity.
Application | (1) Break-apart strut clamp (2) Install with screwdriver, nut driver, or standard wrench (3) Suitable for use with standard 1 5/8" strut |
Product Type | Strut Clamp |
Color | Silver |
Compatible EMT Size | 0.75 |
Compatible Rigid/IMC Size | 0.75 |
Environment | Indoor |
Includes | Clamps with Saddle |
Material | HRPO Steel |
Standards Met | UL/cUL , RoHS Compliant |
Static Load Capacity (kg) | 90.7 |
Static Load Capacity (lb) | 200 |
Sub Brand | StrongHold™ |
Part Features | Install with screwdriver, nut driver, or standard wrench |
UPC | 07498363336 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.1990 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Specification Sheet - C-CMPSK245I-ENG | English | |
Videos | StrongHold Supports and Fasteners Product Video | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English |