Purlin clip for 1/16" - 5/32" vertical flange with rod hanger for 1/4" threaded rod.
Application | Suspend Threaded Rod and Drop Wire From Vertical Flange |
Product Type | Purlin Clip |
Body Material | Spring Steel |
Color | Various |
Sub Brand | StrongHold™ |
Standards Met | RoHS Compliant |
Vertical Static Load Capacity (kg) | 72.6 |
Vertical Static Load Capacity (lb) | 160 |
Part Features | Accomodates 1/4" threaded rod |
UPC | 07498363525 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.1790 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Specification Sheet - C-CMPVF144TI-ENG | English | |
Videos | StrongHold Supports and Fasteners Product Video | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English |