Flexible conduit/cable hanger, 1 3/4" bundle, 6 runs of MC/AC, 75 lbs. ultimate load.
Application | (1) Bundle Runs of MC and AC Cable (2) Can be Used with Variety of Mounting Hardware |
Product Type | Cable Hanger |
Body Material | Pre‐galvanized Steel |
Color | Silver |
Maximum Bundle Diameter (In.) | 1.75 |
Maximum Bundle Diameter (mm) | 44.4 |
Sub Brand | StrongHold™ |
Standards Met | RoHS Compliant |
Vertical Static Load Capacity (kg) | 34 |
Vertical Static Load Capacity (lb) | 75 |
Part Features | Used with a variety of mounting hardware, Hand Close |
UPC | 07498374199 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.3342 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Flexible Conduit and Cable Hanger - 1-3/4" Diameter - Customer Specification | English | |
Videos | StrongHold Supports and Fasteners Product Video | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English |