SICH50-M

Wire Clips - Push Mount

Snap-in cord clip, .50" (12.7mm) bundle, natural, bulkpackage.

Specifications

Material

Nylon 6.6

Color

Natural

UL Recognized

E136577

Height (In.)

0.67

Height (mm)

17.0

CE Compliant

NA

Environment

Indoor

Flammability Rating

UL94V-2

Max. Bundle Diameter (In.)

0.50

Max. Bundle Diameter (mm)

12.7

Max. Panel Thickness (In.)

0.10

Max. Panel Thickness (mm)

2.5

Mounting Method

Push Barb

Panel Hole Diameter (In.)

0.25

Panel Hole Diameter (mm)

6.4

Type

Wire Clips - Push Mount

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498320074

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.1462

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

0.7311

Resources

Part Drawings

Snap-In Cord Clip SICH50 GB0239JN

US English

Related Products