VCC50-A-C

Wire Clips - Adhesive Backed

Adhesive backed vertical cord clip, .50" (12.7mm) bundle, natural.

Specifications

Material

Nylon 6.6

Color

Natural

UL Recognized

E136577

Height (In.)

0.81

Height (mm)

20.6

Length (In.)

1.56

Length (mm)

39.7

Width (In.)

1.00

Width (mm)

25.4

Adhesive Type

Rubber

Environment

Indoor

Max. Bundle Diameter (In.)

0.50

Max. Bundle Diameter (mm)

12.7

Max. Static Load (Lbs.)

0.78

Max. Static Load (g)

339.0

Mounting Method

Rubber Adhesive Tape

Type

Wire Clips - Adhesive Backed

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498361703

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.1410

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.7051

Resources

Part Drawings

GB0150BA Vertical Cord Clip

US English

Related Products