BR-1.5-14WSS

Bridle ring, 1.50 dia., wood screw thread

Bridle ring with saddle, 1.5" dia., mounts with wood screw threads.

Specifications

Material

Zinc Plated Steel/Plastic

Color

Silver/Yellow

Overall Height (In.)

3.58

Overall Height (mm)

90.9

Application

Support low voltage and signal wire

Max. Bundle Capacity (In.)

1.5

Max. Bundle Capacity (mm)

38.1

Part Features

NA

Ring Size

1 1/2"

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498390848

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.1790

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalogs

StrongHold Electrical/Network Supports and Fasteners: CMCB02--SA-ENG

US English

Specification Sheets

Specification Sheet: BR-1.5-14WSS

US English

Related Products