BRS-1.5

Bend Radius Saddle

Saddle only, for use with 1.5 dia. bridle ring

Specifications

Application

Provide bend radius control to support low voltage and signal wire

Max. Bundle Capacity (In.)

1.5

Max. Bundle Capacity (mm)

38.1

Material

Plastic

Color

Yellow

Overall Height (In.)

1.41

Overall Height (mm)

35.8

Part Features

NA

Ring Size

1 1/2"

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498390859

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.1790

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

Specification Sheet: BRS-1.5

US English

Catalogs

StrongHold Electrical/Network Supports and Fasteners: CMCB02--SA-ENG

US English

Related Products