JMDWB-3-X

J-Mod Cable Support

Three-level drop wire bracket. Attaches to #12 wire or 3/8 (9.5mm) threaded rod. Maximum capacity of one J Hook for each of three levels. Maximum static load of 40 pounds.

Specifications

Material

Galvanized Steel

Static Load Capacity (lb)

40

Color

Natural

Application

Support J-MOD J-Hook

Model (Design)

Drop Wire Brackets

Max. Bundle Capacity (In.)

NA

Max. Bundle Capacity (mm)

NA

Part Features

NA

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

10

Packaging Details

UPC

07498338197

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0775

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.3873

Resources

Part Drawings

JMJH2W-X20 Product Page

US English

Press Releases

J-Mod Cable Support System Receives Award of Excellence

US English

Press Releases

J-Mod Cable Support System - Let Panduit Support Your Cabling Systems

US English

Part Drawings

J-Mod Cable Support System - JMDWB-3-X

US English

Part Drawings

JMJH2W-X20 Product Page

US English

Installation Documents

J-Mod Cable Support System - Jm-Inst

US English

Part Drawings

J-MOD Cable Support System - Let Panduit Support Your Cabling Systems

US English

Catalogs

StrongHold Electrical/Network Supports and Fasteners: CMCB02--SA-ENG

US English

Product Bulletins

J-Mod Cable Support System: CMCB01--WW-ENG

US English

Related Products