Material |
Nylon 6.6/Metal |
Static Load Capacity (lb) |
25 |
Color |
Red |
Application |
Route high performance communication cabling in air handling spaces |
Max. Bundle Capacity (In.) |
1.31 |
Model (Design) |
Screw-On Beam Clamp - Rotates 360 degrees |
10Gig (.33") |
18 |
CAT 5E (.193") |
29 |
CAT 6 (.248") |
25 |
Max. Bundle Capacity (mm) |
33.3 |
Part Features |
NA |
RoHS Compliancy Status |
RoHS directive is not applicable |
Min. Order Qty. |
50 |
UPC |
07498301616 |
Std. Pkg. Qty. |
50 |
Std. Pkg. Volume (cf) |
0.8599 |
Std. Ctn. Qty. |
0 |
Std. Ctn. Volume (cf) |
0.0000 |
Product Bulletins |
J-Pro Cable Support System: WACB23--SA-ENG |
US English |
|
Videos |
StrongHold Supports and Fasteners |
US English |
|
Catalogs |
StrongHold Electrical/Network Supports and Fasteners: WACB24--SA-ENG |
US English |
|
Part Drawings |
J-Pro J-Hook with 360º Screw-On Beam Clamp: C11013 |
US English |
|
Videos |
J-Pro Cable Support System |
US English |
|
Cross References |
Cable Capacity Calculator |
US English |