JP131WP2B-L20

J-Pro Cable Support

J-PRO Cable support system, for powder actuated installation on walls, one 5/32 (M4) mounting hole for user supplied fasteners, 1.31 (33.3 mm) max. bundle capacity, nylon 6.6 with metal attachments, black, 50 pc. package quantity.

Specifications

Material

Nylon 6.6/Metal

Overall Length (mm)

NA

Overall Width (mm)

NA

Maximum J-Hook Bundle Capacity

NA

Category 5e Cable Capacity

NA

Category 6 Cable Capacity

NA

Category 6A Cable Capacity

NA

Maximum Flange Thickness (mm)

NA

Minimum Flange Thickness (mm)

NA

Static Load Capacity (lb)

25

Color

Black

Application

Route high performance communication cabling in air handling spaces

Max. Bundle Capacity (In.)

1.31

Model (Design)

Wall Mount with Bracket

Static Load Capacity (Kg)

11.30

10Gig (.33")

18

CAT 5E (.193")

29

CAT 6 (.248")

25

Max. Bundle Capacity (mm)

33.3

Part Features

Bend Radius Control, Smooth Pulling Surface

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498396633

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.7128

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Product Bulletins

J-Pro Cable Support System: WACB23--SA-ENG

US English

Part Drawings

J-Pro J-Hook with Plate for Powder Actuated Fasteners: C11005

US English

Videos

StrongHold Supports and Fasteners

US English

Videos

J-Pro Cable Support System

US English

Catalogs

StrongHold Electrical/Network Supports and Fasteners: CMCB02--SA-ENG

US English

Related Products