Beam clamp for 1/8 - 1/4 flange with rod hanger for 1/4-20 threaded rod, static load capacity: 160 lbs.
Application | (1) Hammer-on beam clamps allow for easy installation (2) Options available for threaded or non-threaded rod. |
Product Type | Beam Clamp |
Sub Brand | StrongHold™ |
Color | Metallic |
Finish/Coating | Zinc-Plated |
Material | Spring Steel |
Mount Method | Hammer-On |
Standards Met | RoHS Compliant |
Part Features | Accomodates 1/4-20 threaded rod, Hammer-On Installation |
UPC | 07498363410 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.1790 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Specification Sheet - C-CMP4TI24-ENG | English | |
Videos | StrongHold Supports and Fasteners Product Video | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English |