Lighting support assembly for Lightoiler 5 and Calculitea series fixtures.
Application | Accommodates Lightolier 5 and Calculite Series Fixtures |
Sub Brand | StrongHold™ |
Product Type | Box Support Assembly |
Standards Met | RoHS Compliant |
Maximum Compatible Rod Size (In.) | 24 |
Maximum Compatible Rod Size (mm) | 609.6 |
Part Features | Attaches to standard T-Bar |
UPC | 07498363331 |
Std. Pkg. Qty. | 25 |
Std. Pkg. Volume (cf) | 0.5602 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Specification Sheet - C-CMP520-ENG | English | |
Videos | StrongHold Supports and Fasteners Product Video | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English |