Beam clamp for 9/16 - 3/4 flange with 3/8 threaded rod hanger - threaded hole, static load capacity: 160 lbs.
Application | (1) Hammer-on beam clamps allow for easy installation (2) Options available for threaded or non-threaded rod. |
Color | Metallic |
Material | Spring Steel |
Mounting Bolt Method | Threaded |
Mounting Hole Thread Size | 3/8-16 threaded |
Standards Met | UL/cUL ,RoHS Compliant |
Static Load Capacity (kg) | 72.6 |
Static Load Capacity (lb) | 160 |
Maximum Flange Thickness (In.) | 0.56 |
Maximum Flange Thickness (mm) | 14.3 |
Sub Brand | StrongHold™ |
Part Features | Accomodates 3/8-16 threaded rod, Hammer-On Installation |
UPC | 07498363431 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.1990 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Specification Sheet - C-CMP6TI912-ENG | English | |
Videos | StrongHold Supports and Fasteners Product Video | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English |