CBLS18-M

Circuit Board Supports

Locking circuit board support, .19" (4.8mm) post, bulk package.

Specifications

Maximum Bundle Diameter (In.)

NA

Maximum Bundle Diameter (mm)

NA

Overall Length (In.)

NA

Overall Length (mm)

14.2

Overall Width (In.)

NA

Overall Width (mm)

5.6

Overall Height (In.)

0.92

Overall Height (mm)

23.4

UL Recognized

E169922

Length (mm)

14.2

Max. Continuous Use Temperature

-76°F (-60°C) - 185°F (85°C)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498355450

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.0668

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

0.3338

Resources

Part Drawings

Circuit Board Lock Support CBLS GB0239HL

US English

Related Products