CBP31-C

Circuit Board Supports

Circuit board post, .31" (7.9mm) post.

Specifications

UL Recognized

E169922

Height (In.)

0.59

Height (mm)

15

Width (mm)

7.2

Max. Continuous Use Temperature

-76°F (-60°C) - 185°F (85°C)

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498355441

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0266

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.1329

Resources

Catalog Cut Sheets

CBO12-C Product Page

US English

Part Drawings

Circuit Board Post: GB0239BK

US English

Related Products