VWSDC-C

Mounting Device

Dual saddle clip for fiber slack management and fiber patch cord routing. Accepts two cable bundles up to 1.06" dia (26.9mm) each. Nylon 6.6 material, natural color. Push mount into 0.18" (4mm) pre-drilled holes in OpticomĀ® Fiber Enclosures.

Specifications

Material

Nylon 6.6

Color

Natural

Height (In.)

2.62

Height (mm)

66.8

Length (In.)

1.26

Length (mm)

32.0

Width (In.)

0.39

Width (mm)

9.9

CE Compliant

NA

Environment

Indoor

Flammability Rating

UL94V-2

Max. Bundle Diameter (In.)

1.06

Max. Bundle Diameter (mm)

26.9

Max. Panel Thickness (In.)

0.09

Max. Panel Thickness (mm)

2.3

Mounting Method

Push Barb

Panel Hole Diameter (In.)

0.19

Panel Hole Diameter (mm)

4.7

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498362752

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.1446

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.7229

Resources

Catalog Cut Sheets

FMS1 Product Page

US English

Related Products