WS25-25-M

Wire Clips - Push Mount

Wire standoff, push barb mount, .25" (6.4mm) bundle, .25" (6.4mm) standoff height, natural, bulk package.

Specifications

Mounting Method

Push Barb

Flammability Rating

UL94V-2

Material

Nylon 6.6

CE Compliant

No

UL Recognized

E136577

Max. Bundle Diameter (In.)

0.25

Max. Bundle Diameter (mm)

6.4

Max. Panel Hole Diameter Range (In.)

0.19 - 0.20

Max. Panel Hole Diameter Range (mm)

4.7 - 4.9

Standoff Height (In.)

0.25

Standoff Height (mm)

6.4

Color

Natural

Environment

Indoor

Max. Panel Thickness (In.)

0.08

Max. Panel Thickness (mm)

2.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498374010

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.1410

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

0.7051

Resources

Part Drawings

Wire Standoffs- Ws

US English

Related Products