PWT150

Pan-Wrap

Pan-Wrap™ installation tool, for use with PW150F-series, 1.50" (38.1mm), white.

Specifications

Material

ABS

Color

White

Flammability Rating

N/A

Length Per Reel (ft.)

Length Per Reel (m)

Max. Bundle Diameter (In.)

1.67

Max. Bundle Diameter (mm)

42

Nominal Diameter (mm)

42.7

Nominal Diameter / Size

Other

Part Features

Patented installation tool with 180° opening allows easy loading of maximum bundle diameters to speed installation, providing the lowest installed cost

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498345676

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0725

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.7250

Resources

Part Drawings

Pan-Wrap Split Harness Wrap Application Tool GB2607DD-R01B

US English

Product Bulletins

Pan-Wrap™ Split Harness Wrap and Tool

US English

Catalog Cut Sheets

PWT38 Product Page

US English

Catalog Cut Sheets

PWT50 Product Page

US English

Related Products