SE38PSC-TR0

Braided Sleeving

Fray resistant braided expandable sleeving, .38" (9.5mm) nominal I.D., polyethylene terephthalate, black.

Specifications

CSA Certified

Yes

Material

Polyethylene Terephthalate

Color

Black

Flammability Rating

HB

Temperature Range

-94°F - 257°F (-70°C - 125°C)

Length Per Reel (ft.)

200

Length Per Reel (m)

61.0

Nominal I.D. (In.)

0.38

Nominal I.D. (mm)

9.5

Nominal Diameter Range (In.)

0.19 - 0.63

Nominal Diameter Range (mm)

4.8 - 15.9

UL Recognized

E116868

Length (m)

30.5

Part Features

Provides continuous abrasion protection for wires, cables, hoses and tubing. Highly flexible open weave will not trap heat or humidity, allows for irregular shapes. Lightweight and durable protection. Complaint with U.S. and European passenger rail standards.

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498381647

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0930

Std. Ctn. Qty.

4

Std. Ctn. Volume (cf)

0.3718

Resources

Catalog Cut Sheets

SE12PSC-TR0 Product Page

US English

Compliances

Global Passenger Rail Standards Compliance: WAIS01--WW-ENG

US English

Product Bulletins

Fray Resistant Braided Exandable Sleeving: WACB25--WW-ENG

US English

Catalog Cut Sheets

SE12P-TR0 Product Page

US English

Part Drawings

Fray Resistant Sleeving (SE_PSC) GB0239LX

US English

Related Products