SE50PFR-CR0

Braided Sleeving

Braided Expandable Sleeving, 0.50" diameter (12.7mm), provides continuous abrasion resistance for wires, cables and tubing. The highly flexible open weave will not trap heat or humidity, black, Flame Retardant, Polyethylene Terephthalate, 100 ft. per reel.

Specifications

Material

Flame Retardant Polyethylene Terephthalate

Color

Black

Temperature Range

-94°F - 257°F (-70°C - 125°C)

Length Per Reel (ft.)

100

Length Per Reel (m)

30.5

Nominal I.D. (In.)

0.50

Nominal I.D. (mm)

12.7

Nominal Diameter Range (In.)

0.25 - 0.75

Nominal Diameter Range (mm)

6.4 - 19.1

CSA Certified

Yes

UL Recognized

E116868

Application

Lightweight durable protection

Flammability Rating

Other

Inside Diameter (mm)

12.7

Part Features

Provides continuous abrasion protection for wires, cables, hoses and tubing. Highly flexible open weave will not trap heat or humidity, allows for irregular shapes. Lightweight and durable protection. Complaint with U.S. and European passenger rail standards.

Type

Expandable

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498320258

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0937

Std. Ctn. Qty.

4

Std. Ctn. Volume (cf)

0.3746

Resources

Catalog Cut Sheets

SE12PFR-TR0 Product Page

US English

Part Drawings

Standard Expandable Sleeve (SE) GB0239KD

US English

Compliances

Global Passenger Rail Standards Compliance: WAIS01--WW-ENG

US English

Related Products