T19FR-CY

Spiral Wrap

Spiral Wrap, offers abrasion protection for wires, cables, hoses and tubing, .19" (4.8mm) x 100', flame retardant polyethylene, natural.

Specifications

Note

T19FR-CY replaces T19FR-C

Material

Flame Retardant Polyethylene

Color

Natural

Temperature Range

-4°F - 122°F (-20°C - 50°C)

Length Per Reel (ft.)

100

Length Per Reel (m)

30.5

Bundle Diameter Range (In.)

1/8 - 1

Bundle Diameter Range (mm)

3.2 - 25.4

Outside Diameter (In.)

0.19

Outside Diameter (mm)

4.8

UL Recognized

E141152

Application

Provides cable and hose abrasion protection

CE Compliant

No

Flammability Rating

V-0

Max. Bundle Capacity (In.)

1.00

Max. Bundle Capacity (mm)

25.4

Min. Bundle Diameter (In.)

1/8

Min. Bundle Diameter (mm)

3.2

Nominal Diameter (mm)

4.8

Nominal Diameter / Size

Other

Part Features

Allows breakouts of single/multiple cables, Provides abrasion protection for wire, cables, hoses and tubing. Multiple colors allow for easy identification of cable bundles. Installation tool is supplied and the spiral wrap is reusable.

Standards

UL Recognized

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498310767

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.2614

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Spiral Wrap Part Number Set-up Chart: GB0239HA

US English

Catalog Cut Sheets

Spiral Wrap (continued)

US English

Part Drawings

Natural Flame Retardant Poly Spiral Wrap GB0239BF

US English

Related Products