T38NZFR-C20

Spiral Wrap

Spiral Wrap, Low Smoke/Halogen-Free Nylon 6.6 in black, Offers abrasion protection for wires, cables and hoses, 0.38" (9.5mm) x 100'.

Specifications

Material

Nylon 6

Color

Black

Temperature Range

-40°F - 149°F (-40°C - 65°C)

Length Per Reel (ft.)

100

Length Per Reel (m)

30.5

Bundle Diameter Range (In.)

5/16 - 3

Bundle Diameter Range (mm)

7.9 - 76.2

Outside Diameter (In.)

0.38

Outside Diameter (mm)

9.5

UL Recognized

E141152

Application

Provides cable and hose abrasion protection

Flammability Rating

V-0

Max. Bundle Capacity (In.)

3.00

Max. Bundle Capacity (mm)

76.2

Min. Bundle Diameter (In.)

5/16

Min. Bundle Diameter (mm)

7.9

Nominal Diameter (mm)

9.5

Nominal Diameter / Size

3/8 inch

Part Features

Allows breakouts of single/multiple cables, Provides abrasion protection for wire, cables, hoses and tubing. Multiple colors allow for easy identification of cable bundles. Installation tool is supplied and the spiral wrap is reusable.

Standards

UL Recognized

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498397992

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.7984

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Spiral Wrap Part Number Set-up Chart: GB0239HA

US English

Specification Sheets

Spiral Wrap Low Smoke: HSSP03--WW

US English

Part Drawings

Spiral Wrap Low Smoke 12D034BA

US English

Catalog Cut Sheets

Spiral Wrap (continued)

US English

Related Products