T38R-TLY

Spiral Wrap

Spiral Wrap, offers abrasion protection for wires, cables, hoses and tubing, .38" (9.7mm) x 250', fire resistant polyethylene, natural.

Specifications

Note

T38R-TLY replaces T38R-TL

Material

Fire Resistant Polyethylene

Color

Natural

Temperature Range

-40°F - 122°F (-40°C - 50°C)

Length Per Reel (ft.)

250

Length Per Reel (m)

76.2

Bundle Diameter Range (In.)

5/16 - 3

Bundle Diameter Range (mm)

7.9 - 76.2

Outside Diameter (In.)

0.38

Outside Diameter (mm)

9.5

UL Recognized

E141152

Flammability Rating

V-2

Nominal Diameter (mm)

9.5

Nominal Diameter / Size

3/8 inch

Part Features

Allows breakouts of single/multiple cables, Provides abrasion protection for wire, cables, hoses and tubing. Multiple colors allow for easy identification of cable bundles. Installation tool is supplied and the spiral wrap is reusable.

Standards

UL Recognized

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498339743

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.4912

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

Spiral Wrap (continued)

US English

Part Drawings

Fire Resistant Spiral Wrap GB0239LQ-R2

US English

Part Drawings

Spiral Wrap Part Number Set-up Chart: GB0239HA

US English

Related Products