T50FR-C20Y

Spiral Wrap

Spiral Wrap, offers abrasion protection for wires, cables, hoses and tubing, .50" (12.7mm) x 100', flame retardant polyethylene, natural.

Specifications

Material

Polyethylene

Minimum Bundle Diameter (In.)

0.38

Minimum Bundle Diameter (mm)

9.5

Note

T50FR-C20Y replaces T50FR-C20

Color

Natural

Outside Diameter (In.)

0.5

Outside Diameter (mm)

12.7

Resistance Properties

Flame-Retardant

Material Resistance Properties

Flame-Retardant Polyethylene

Standards Met

UL Recognized

Flammability Rating

UL 94 V-0

Temperature Range

-4°F - 122°F (-20°C - 50°C)

Length Per Reel (ft.)

100

Length Per Reel (m)

30.5

Bundle Diameter Range (In.)

3/8 - 4

Bundle Diameter Range (mm)

9.5 - 101.6

UL Recognized

E141152

Application

Provides cable and hose abrasion protection

Max. Bundle Capacity (In.)

4.00

Max. Bundle Capacity (mm)

101.6

Nominal Diameter (mm)

12.7

Nominal Diameter / Size

1/2 inch

Part Features

Allows breakouts of single/multiple cables, Provides abrasion protection for wire, cables, hoses and tubing. Multiple colors allow for easy identification of cable bundles. Installation tool is supplied and the spiral wrap is reusable.

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498310786

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.8359

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Spiral Wrap Part Number Set-up Chart: GB0239HA

US English

Catalog Cut Sheets

Industrial Electrical Solutions

US English

Part Drawings

Flame Retardant Polyethylene Spiral Wrap GB0239DO-R4

US English

Related Products