Material |
Nylon 6.6 |
Minimum Bundle Diameter (In.) |
0.5 |
Minimum Bundle Diameter (mm) |
12.7 |
Color |
Natural |
Outside Diameter (In.) |
0.62 |
Outside Diameter (mm) |
15.9 |
Standards Met |
UL Recognized |
Flammability Rating |
HB |
Temperature Range |
-40°F - 149°F (-40°C - 65°C) |
Length Per Reel (ft.) |
100 |
Length Per Reel (m) |
30.5 |
Bundle Diameter Range (In.) |
1/2 - 4 1/2 |
Bundle Diameter Range (mm) |
12.7 - 114.3 |
UL Recognized |
E141152 |
Application |
Provides cable and hose abrasion protection |
Max. Bundle Capacity (In.) |
4.50 |
Max. Bundle Capacity (mm) |
114.3 |
Nominal Diameter (mm) |
15.9 |
Nominal Diameter / Size |
5/8 inch |
Part Features |
Allows breakouts of single/multiple cables, Provides abrasion protection for wire, cables, hoses and tubing. Multiple colors allow for easy identification of cable bundles. Installation tool is supplied and the spiral wrap is reusable. |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
1 |
UPC |
07498370617 |
Std. Pkg. Qty. |
1 |
Std. Pkg. Volume (cf) |
0.7864 |
Std. Ctn. Qty. |
0 |
Std. Ctn. Volume (cf) |
0.0000 |
Catalog Cut Sheets |
Industrial Electrical Solutions |
US English |
|
Part Drawings |
Spiral Wrap - Natural GB0239BN |
US English |
|
Part Drawings |
Spiral Wrap Part Number Set-up Chart: GB0239HA |
US English |