T75F-5J0

Spiral Wrap

Spiral wrap, offers abrasion protection for wires, cables, hoses and tubing, .75" (19.1mm) x 16.40' (5m), polyethylene, black, japan.

Specifications

Material

Weather Resistant Polyethylene

Color

Black

UL Recognized

E141152

Bundle Diameter Range (In.)

5/8 - 5

Bundle Diameter Range (mm)

15.9 - 127.0

Flammability Rating

HB

Length Per Reel (ft.)

16.40

Length Per Reel (m)

5.0

Max. Bundle Capacity (In.)

5.00

Max. Bundle Capacity (mm)

127.0

Min. Bundle Diameter (In.)

5/8

Min. Bundle Diameter (mm)

15.9

Nominal Diameter (mm)

19.1

Nominal Diameter / Size

3/4 inch

Outside Diameter (In.)

0.75

Outside Diameter (mm)

19.1

Temperature Range

-40°F - 122°F (-40°C - 50°C)

Type

Abrasion Protection

Wrap Width (In.)

0.875

Wrap Width (mm)

22.2

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498311253

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.3350

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

3.3503

Resources

Part Drawings

Spiral Wrap Part Number Set-up Chart: GB0239HA

US English

Part Drawings

US English

Catalog Cut Sheets

Spiral Wrap (continued)

US English

Related Products