GE85-C

Grommet Edging

Military standard grommet edging strip, .085" thickness, nylon 6.6, natural.

Specifications

Material

Nylon 6.6

Color

Natural

Overall Length (In.)

12.75

Overall Length (mm)

323.9

Overall Width (In.)

0.18

Overall Width (mm)

4.5

Overall Height (In.)

0.16

Overall Height (mm)

3.9

Maximum Compatible Panel Thickness (In.)

0.09

Maximum Compatible Panel Thickness (mm)

2.2

Minimum Compatible Panel Thickness (In.)

0.05

Minimum Compatible Panel Thickness (mm)

1.3

Minimum Operating Temperature (°C)

-40

Minimum Operating Temperature (°F)

-40

Maximum Operating Temperature (°C)

65

Maximum Operating Temperature (°F)

149

Flammability Rating

UL94V-2

Military Specification

MS21266-2N

Blade Length (mm)

323.9

Material Grade

Other

Part Features

Provides protection for cables being installed where there might be sharp edges on straight edges

UL Recognized

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498360132

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0743

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.7427

Resources

Part Drawings

US English

Catalog Cut Sheets

US English

Related Products