GEE134N-C

Slotted Grommet Edging

Slotted grommet edging, .142" thickness, nylon 6, natural.

Specifications

Material

Nylon 6

Color

Natural

Overall Length (ft.)

100

Overall Length (m)

30.5

Overall Width (In.)

0.21

Overall Width (mm)

5.3

Overall Height (In.)

0.14

Overall Height (mm)

3.6

Maximum Compatible Panel Thickness (In.)

0.14

Maximum Compatible Panel Thickness (mm)

3.6

Minimum Compatible Panel Thickness (In.)

0.13

Minimum Compatible Panel Thickness (mm)

3.2

Minimum Operating Temperature (°C)

-40

Minimum Operating Temperature (°F)

-40

Maximum Operating Temperature (°C)

65

Maximum Operating Temperature (°F)

149

Flammability Rating

UL94V-2

Length (ft.)

100

UL Recognized

No

Part Features

Provides protection for cables being installed where there might be sharp edges with irregular shaped and round panel holes.

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498360200

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1269

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

GEE36F-C Product Page

US English

Product Bulletins

Grommet Edging: WACB29

US English

Related Products