GEE62F-A-C0

Slotted Grommet Edging

Slotted grommet edging with adhesive lined, .062" thickness, weather resistant polyethylene, black.

Specifications

Material

Weather Resistant Polyethylene

Color

Black

Overall Length (In.)

NA

Overall Length (ft.)

NA

Overall Length (m)

NA

Overall Width (In.)

0.13

Overall Width (mm)

3.3

Overall Height (In.)

0.16

Overall Height (mm)

4.1

Maximum Compatible Panel Thickness (In.)

0.06

Maximum Compatible Panel Thickness (mm)

1.6

Minimum Compatible Panel Thickness (In.)

0.04

Minimum Compatible Panel Thickness (mm)

0.9

Minimum Operating Temperature (°C)

-40

Minimum Operating Temperature (°F)

-40

Maximum Operating Temperature (°C)

50

Maximum Operating Temperature (°F)

122

Flammability Rating

UL94HB

Length (ft.)

100

Length (m)

30.5

Part Features

Provides protection for cables being installed where there might be sharp edges with irregular shaped and round panel holes.

UL Recognized

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498362713

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1339

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

GEE62F-A-C Product Page

US English

Catalog Cut Sheets

GEE36F-C Product Page

US English

Part Drawings

ADHESIVE LINED GROMMET EDGING

US English

Product Bulletins

Grommet Edging: WACB29

US English

Related Products