HSG-P2

Replacement 20 Amp Switch

Replacement switch 20 Amp.

Specifications

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Minimum Operating Temperature (°C)

NA

Minimum Operating Temperature (°F)

NA

Type

Heat Shrink Tool Accessory

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498322218

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0042

Std. Ctn. Qty.

5

Std. Ctn. Volume (cf)

0.0208

Resources

Catalog Cut Sheets

KP-HSTT1 Product Page

US English

Selection Guides

Heat Shrink Selection Guide

US English

Application Guides

Identification Solutions for Harsh Environments: D-IDAG01--WW-ENG

US English

Related Products