HST0.8-12-5Y

Heat Shrink

Thick wall adhesive lined, .8" (20.3mm) diameter, 12.0" (304.8mm) length, adhesive lined black cross-linked polyolefin, 5 pc. package quantity.

Specifications

Material

Highly Flame Retardant Adhesive Lined Cross-Linked Polyolefin

Note

HST0.8-12-5Y replaces HST0.8-12-5

Shrink Ratio

3:1

Minimum Expanded Inside Diameter (In.)

0.75

Minimum Expanded Inside Diameter (mm)

19.1

Overall Length (In.)

12

Overall Length (m)

0.3048

Overall Length (mm)

304.8

Nominal Recovered Wall Thickness (In.)

0.09

Nominal Recovered Wall Thickness (mm)

2.3

Color

Black

Flammability Rating

VW-1

Temperature Range

-67°F - 230°F (-55°C - 110°C)

Max. Recovered I.D. (In.)

0.220

Max. Recovered I.D. (mm)

5.6

Copper Conductor Size Range

#8 AWG - #1/0

CSA Certified

Yes

Military Specification

AMS-DTL-23053/15 Class 1

UL Listed

Yes

UL Recognized

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

5

Sub Brand

Wet-Shrink

Packaging Details

UPC

07498310719

Std. Pkg. Qty.

5

Std. Pkg. Volume (cf)

0.0836

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.8361

Resources

Selection Guides

Heat Shrink Selection Guide

US English

Specification Sheets

Thick Wall Polyolefin Heat Shrink Tubing: HSSP02-WW-ENG

US English

Catalog Cut Sheets

HST0.4-3-Q2Y Product Page

US English

Part Drawings

HST Thick Wall Adhesive Lined Heat Shrink GB0239KM-R3

US English

Installation Documents

HST Thick Wall Heat Shrink IN003

US English

Related Products