HST0.8-9-X2Y

Heat Shrink

Thick wall adhesive lined, .8" (20.3mm) diameter, 9.0" (228.6mm) length, adhesive lined red cross-linked polyolefin, 10 pc. package quantity.

Specifications

Note

HST0.8-9-X2Y replaces HST0.8-9-X2

Material

Highly Flame Retardant Adhesive Lined Cross-Linked Polyolefin

Color

Red

Flammability Rating

Flame Retardant

Shrink Ratio

3:1

Temperature Range

-67°F - 230°F (-55°C - 110°C)

Length (In.)

9.00

Length (mm)

228.6

Max. Recovered I.D. (In.)

0.220

Max. Recovered I.D. (mm)

5.6

Min. Expanded I.D. (In.)

0.75

Min. Expanded I.D. (mm)

19.1

Nominal Recovered Wall Thickness (In.)

0.09

Nominal Recovered Wall Thickness (mm)

2.3

Copper Conductor Size Range

#8 AWG - #1/0

CSA Certified

Yes

Military Specification

AMS-DTL-23053/15 Class 1

CE Compliant

No

UL Listed

Yes

UL Recognized

No

Length (m)

0.2286

Sub Brand

Wet-Shrink

RoHS Compliancy Status

Compliant

Min. Order Qty.

10.0000

Packaging Details

UPC

07498310728

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.1285

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

1.2851

Resources

Part Drawings

HST Thick Wall Adhesive Lined Heat Shrink GB0239KM-R3

US English

Installation Documents

HST Thick Wall Heat Shrink IN003

US English

Selection Guides

Heat Shrink Selection Guide

US English

Specification Sheets

Thick Wall Polyolefin Heat Shrink Tubing: HSSP02-WW-ENG

US English

Catalog Cut Sheets

HST0.4-3-Q2Y Product Page

US English

Related Products