obsolete

HSTT05-M2

Heat Shrink

Thin wall heat shrink, .05" (1.2mm) diameter, red cross-linked polyolefin, 1000 ft. (304.8m) per reel.

Specifications

Material

Flame retardant polyolefin cross-linked except clear

Color

Red

Shrink Ratio

2:1

Temperature Range

-67°F - 275°F (-55°C - 135°C)

Length (ft.)

1000

Length (m)

304.8

Max. Recovered I.D. (In.)

0.02

Max. Recovered I.D. (mm)

0.6

Min. Expanded I.D. (In.)

0.04

Min. Expanded I.D. (mm)

1.2

Nominal Recovered Wall Thickness (In.)

0.016

Nominal Recovered Wall Thickness (mm)

0.4

Military Specification

AMS-DTL-23053/5 Class 1 (material performance only)

UL Listed

No

CE Compliant

No

UL Recognized

Yes

Flammability Rating

N/A

Nominal Diameter (In.)

1/16 inch

Nominal Diameter / Size (mm)

1.2

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498391497

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.3679

Std. Ctn. Qty.

2

Std. Ctn. Volume (cf)

0.7358

Related Products