HSTT09-YK1

Heat Shrink

Thin wall heat shrink in 6" pieces, multi-color, single diameter, .09" (2.4mm) diameter, cross-linked polyolefin.

Specifications

Product Type

Heat Shrink

Material

Flame retardant polyolefin cross-linked except clear

Color

Assorted

Length (In.)

6.00

Length (mm)

152.4

Shrink Ratio

2:1

Temperature Range

-67°F - 275°F (-55°C - 135°C)

Max. Recovered I.D. (In.)

0.046

Max. Recovered I.D. (mm)

1.2

Min. Expanded I.D. (In.)

0.093

Min. Expanded I.D. (mm)

2.4

Nominal Recovered Wall Thickness (In.)

0.020

Nominal Recovered Wall Thickness (mm)

0.5

Military Specification

AMS-DTL-23053/5 Class 1 (Colors) Class 2 (Clear) (material performance only)

UL Listed

No

UL Recognized

All Except Clear

Flammability Rating

N/A

Length (ft.)

6in

Length (m)

0.1524

Nominal Diameter / Size (mm)

2.4

Sub Brand

Dry-Shrink

Total Number of Pieces

24

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498390761

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0185

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1850

Resources

MSDS

MSDS- Heat Shrinkable Tubing

US English

Part Drawings

HSTT Thin Wall Heat Shrink: GB0239KH

US English

Catalog Cut Sheets

HSTT06-Y Product Page

US English

Selection Guides

Heat Shrink Selection Guide

US English

Related Products