HSTT12-CC

Heat Shrink

Thin wall heat shrink, .12" (3.2mm) diameter, clear cross-linked polyolefin, 100 ft. (30.5m) per reel.

Specifications

Material

Polyolefin cross-linked

Shrink Ratio

2:1

Minimum Expanded Inside Diameter (In.)

0.125

Minimum Expanded Inside Diameter (mm)

3.2

Overall Length (ft.)

100

Overall Length (m)

30.5

Nominal Recovered Wall Thickness (In.)

0.02

Nominal Recovered Wall Thickness (mm)

0.5

Color

Clear

Temperature Range

-67°F - 275°F (-55°C - 135°C)

Length (ft.)

100

Max. Recovered I.D. (In.)

0.062

Max. Recovered I.D. (mm)

1.6

Military Specification

AMS-DTL-23053/5 Class 2 (material performance only)

UL Listed

No

UL Recognized

No

Flammability Rating

N/A

Part Features

2:1 shrink ratio for dry applications. Provides excellent abrasion protection and color coding. Flexible

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Product Type

Heat Shrink

Sub Brand

Dry-Shrink

Packaging Details

UPC

07498374717

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0635

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.6347

Resources

MSDS

MSDS- Heat Shrinkable Tubing

US English

Selection Guides

Heat Shrink Selection Guide

US English

Part Drawings

HSTT Thin Wall Heat Shrink: GB0239KH

US English

Related Products