HSTT75-48-CQ

Heat Shrink

Thin wall heat shrink, .75" (19.0mm) diameter, black cross-linked polyolefin, 125 pc. package quantity.

Specifications

Product Type

Heat Shrink

Material

Flame retardant polyolefin cross-linked except clear

Color

Black

Shrink Ratio

2:1

Temperature Range

-67°F - 275°F (-55°C - 135°C)

Length (ft.)

4

Length (m)

1.2

Max. Recovered I.D. (In.)

0.375

Max. Recovered I.D. (mm)

9.5

Min. Expanded I.D. (In.)

0.75

Min. Expanded I.D. (mm)

19.1

Nominal Recovered Wall Thickness (In.)

0.030

Nominal Recovered Wall Thickness (mm)

0.8

Military Specification

AMS-DTL-23053/5 Class 1 (material performance only)

UL Listed

No

UL Recognized

Yes

Flammability Rating

Flame Retardant

Nominal Diameter / Size (mm)

19.1

Sub Brand

Dry-Shrink

RoHS Compliancy Status

Compliant

Min. Order Qty.

125

Packaging Details

UPC

07498375764

Std. Pkg. Qty.

125

Std. Pkg. Volume (cf)

3.1216

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Selection Guides

Heat Shrink Selection Guide

US English

Catalog Cut Sheets

HSTT05-48-Q Product Page

US English

MSDS

MSDS- Heat Shrinkable Tubing

US English

Selection Guides

Wire Size Selection Guide (WW-WASG03)

US English

Part Drawings

HSTT Thin Wall Heat Shrink: GB0239KH

US English

Related Products