HSTTA75-48-C

Heat Shrink

Thin wall adhesive lined heat shrink 4' pieces, .75" (19.0mm) diameter, adhesive lined black cross-linked polyolefin, 100 pc. package quantity.

Specifications

Material

Polyolefin cross-linked with adhesive

Shrink Ratio

3:1

Minimum Expanded Inside Diameter (In.)

0.75

Minimum Expanded Inside Diameter (mm)

19.1

Nominal Diameter (In.)

3/4

Nominal Diameter (mm)

19.1

Overall Length (ft.)

4

Overall Length (m)

1.2

Nominal Recovered Wall Thickness (In.)

0.085

Nominal Recovered Wall Thickness (mm)

2.2

Color

Black

Military Specification

AMS-DTL-23053/4 Class 3 (material performance only)

Length (ft.)

4

UL Listed

No

UL Recognized

Yes

Flammability Rating

Flame retardant outer wall meets UL 224 VW-1

Max. Recovered I.D. (In.)

0.250

Max. Recovered I.D. (mm)

6.4

Style

4 Ft. Pieces

Temperature Range

-67°F - 230°F (-55°C - 110°C)

Type

Adhesive Lined

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Sub Brand

Damp-Shrink

Packaging Details

UPC

07498378475

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

3.1216

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

MSDS

MSDS- Heat Shrinkable Tubing

US English

Catalog Cut Sheets

HSTTVA12-Y Product Page

US English

Part Drawings

HSTTA Flexible Adhesive Lined Thin Wall Heat Shrink GB0239KO-R0

US English

Selection Guides

Heat Shrink Selection Guide

US English

Related Products