HSTTN150-CY

Heat Shrink

Thin wall Chlorinated Polyolefin heat shrink, 1.50" (38.1mm) diameter, black cross-linked Chlorinated Polyolefin, 100 ft. (30.5m) per reel.

Specifications

Material

Chlorinated Polyolefin

Shrink Ratio

2:1

Minimum Expanded Inside Diameter (In.)

1.5

Minimum Expanded Inside Diameter (mm)

38.1

Overall Length (ft.)

100

Overall Length (m)

30.5

Nominal Recovered Wall Thickness (In.)

0.095

Nominal Recovered Wall Thickness (mm)

2.4

Color

Black

Temperature Range

-94°F - 250°F (-70°C - 121°C)

Length (ft.)

100

Max. Recovered I.D. (In.)

0.857

Max. Recovered I.D. (mm)

21.8

Military Specification

AMS-DTL-23053/1 Class 1 & 2

UL Listed

No

UL Recognized

No

Flammability Rating

N/A

Part Features

2:1 shrink ratio for dry applications. Provides excellent abrasion protection and color coding. Flexible

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Product Type

Heat Shrink

Sub Brand

Dry-Shrink

Packaging Details

UPC

07498309929

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.7308

Std. Ctn. Qty.

2

Std. Ctn. Volume (cf)

3.4616

Resources

MSDS

MSDS- Heat Shrinkable Tubing

US English

Selection Guides

Heat Shrink Selection Guide

US English

Part Drawings

HSTTN Chlorinated Polyolefin Thin Wall Heat Shrink G00239KJ-R2

US English

Catalog Cut Sheets

HSTTPN50-438-L Product Page

US English

Related Products