obsolete

HSTTP09-QY

Heat Shrink

Thin wall PVC heat shrink, .09" (2.4mm) diameter, black cross-linked polyvinyl chloride, 25 ft. (7.6m) per reel.

Specifications

Material

Polyvinyl Chloride Cross-Linked

Note

HSTTP09-QY replaces HSTTP09-Q

Shrink Ratio

2:1

Minimum Expanded Inside Diameter (In.)

0.093

Minimum Expanded Inside Diameter (mm)

2.4

Overall Length (ft.)

25

Overall Length (m)

7.6

Nominal Recovered Wall Thickness (In.)

0.025

Nominal Recovered Wall Thickness (mm)

0.6

Color

Black

Flammability Rating

VW-1

Temperature Range

-4°F - 221°F (-20°C - 105°C)

Length (ft.)

25

Max. Recovered I.D. (In.)

0.046

Max. Recovered I.D. (mm)

1.2

Military Specification

AMS-DTL-23053/2 Class 1

UL Listed

No

UL Recognized

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Product Type

Heat Shrink

Sub Brand

Dry-Shrink

Packaging Details

UPC

07498340305

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0065

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.0647

Resources

Catalog Cut Sheets

HSTTP05-QY Product Page

US English

Part Drawings

HSTTP PVC Thin Wall Heat Shrink GB0239KI-R1

US English

MSDS

MSDS- Heat Shrinkable Tubing

US English

Catalog Cut Sheets

HSTTP05-QY Product Page

US English

Selection Guides

Heat Shrink Selection Guide

US English

Related Products